??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23190.0072 Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23190. - Soft jaw from plastic
Bill of material
23190.0072 Clamp
BESTNR
Ref. No.
23190.0072
B1
+0.5
9.0 mm
B4
10 mm
D2
Thread
M3
H2
6 mm
H3
12 mm
L5
20 mm
L6
11 mm
SW
2.0 mm
TEMP
Temperature min./max.
0/+50 °C
G
Weight
2.7 g
Embedded user actions